Add images and videos to help customers visualize the product.
ASCO™ 8220G101AC120/60D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 22.50 |
| Valve Function | 2 way - 2/2 Normally Open |
| Media | Steam |
| Pipe/Port Type & Size | NPT 1 1/2 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 6.79 lbs |
| Kit Number | 310494 |
| Coil Class | HT |
| Coil Number | 272810-032-D |
| Min to Max Ambient Temperature | 32 - 125 deg;F |
| Min to Max Fluid Temperature | 32 - 210 °F |
| Orifice Size | 1-1/4 in |
| Watt Rating | 16.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1-1/2 X 1-1/4 2NO BRASS 16.1/H AC |
| Seating Elastomer | PTFE |
| Mounting Direction | ANY |
