Add images and videos to help customers visualize the product.
ASCO™ 8220G105AC220/50D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 45.00 |
| Valve Function | 2 way - 2/2 Normally Open |
| Pipe/Port Type & Size | NPT 2-1/2 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 220 AC with 50 Hz |
| Product Weight | 10.61 lbs |
| Kit Number | 310495 |
| Coil Class | FT |
| Coil Number | 272610-055-D |
| Min to Max Ambient Temperature | 32 - 125 deg;F |
| Min to Max Fluid Temperature | 32 - 210 °F |
| Orifice Size | 1-3/4 in |
| Watt Rating | 16.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 2-1/2 X 1-3/4 2NO BRASS 16.1/F AC |
| Seating Elastomer | PTFE |
| Mounting Direction | ANY |
