Add images and videos to help customers visualize the product.
ASCO™ 8220G404AC208/60D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 4.70 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Steam |
| Pipe/Port Type & Size | NPT 1/2 |
| Voltage & Frequency | 208 AC with 60 Hz |
| Product Weight | 0.99 lbs |
| Kit Number | 323482 |
| Coil Class | FT |
| Coil Number | 238210-052-D |
| Min to Max Ambient Temperature | 32 - 125 deg;F |
| Min to Max Fluid Temperature | 32 - 210 °F |
| Orifice Size | 1/2 in |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 1/2 2NC BRASS 6.1/F AC |
| Seating Elastomer | PTFE |
| Mounting Direction | ANY |
