PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

ASCO™ 88130762

Part Number:

Asco-88130762

Manual Pilot Valve 3/2 NC-NO - Instant Fittings Series 307 Metal Operating Head Diameter Of Drill 22.2 .Mushroom Operating Head D.40 Spring Return Red

Features

  • Standard connector size 30 provided with removable lid allowing access to the wiring for easy checking of power supply without unplugging the connector or interrupting solenoid valve operation
  • Operating temperatures: -40° C to +80° C (-40° C to +125° C with silicone seals), version with moulded-in cable -5° C to +70° C