ASCO™ EF8210G007AC110/50D

Part Number:

Asco-EF8210G007AC110/50D

$391.00

Qty:
ADD TO CART
1/2 X 5/8 2NC BRASS 17.1/F W A

Specifications

Body MaterialBrass
Flow (Cv)4
Valve Function2 way - 2/2 Normally Closed
MediaAir, Inert Gas, Water, Light Oil
Pipe/Port Type & SizeNPT 1/2
Valve ActuationSolenoid
Voltage & Frequency110 AC with 50 Hz
Min to Max Operating Pressure (Air)5 - 300 PSI
Min to Max Operating Pressure (Water)5 - 300 PSI
Min to Max Operating Pressure (Light Oil)5 - 300 PSI
Product Weight2.21 lbs
Kit Number302274
Coil ClassFB
Coil Number238614-132-D
Min to Max Ambient Temperature32 - 125 °F
Min to Max Fluid Temperature32 - 175 °F
Orifice Size5/8 in
Watt Rating17.1 W
Item StatusActive
Lead Length18 inch
Carton Note1/2 X 5/8 2NC BRASS 17.1/F AC
Holding Current (VA)40
Seating ElastomerNBR
Mounting DirectionANY