ASCO™ EF8551G321MODC48/DCD

Part Number:

Asco-EF8551G321MODC48/DCD

$1,237.00

Qty:
ADD TO CART
1/4 X 1/4 4 STAINL1.4 /F W

Specifications

Body MaterialStainless Steel
Valve Function4 way
Pipe/Port Type & SizeNPT 1/4
Valve ActuationSolenoid
Voltage48DC
Product Weight0.00 lbs
Coil ClassF
Coil Number238714-912-D
Watt Rating1.4 W
Item StatusActive
Lead Length18 inch
Carton Note1/4 X 1/4 4W S.S. 1.4/F DC