ASCO™ 8551G321 Solenoid Spool Valve
ASCO EF8551G321DC12/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Stainless Steel | NPT |
ASCO EF8551G321DC48/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Stainless Steel | NPT |
ASCO EF8551G321MODC12/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Stainless Steel | NPT |
ASCO EF8551G321MODC24/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Stainless Steel | NPT |
ASCO EF8551G321MODC48/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Stainless Steel | NPT |
ASCO EFMF8551G321MODC24/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Stainless Steel | NPT |
ASCO EV8551G321DC12/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Stainless Steel | NPT |
ASCO EV8551G321MODC12/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Stainless Steel | NPT |
ASCO EV8551G321MSDC12/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Stainless Steel | NPT |
ASCO EVL8551G321MSDC24/DCK
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Stainless Steel | NPT |
