Add images and videos to help customers visualize the product.
ASCO™ EFMF8316H303MBDC24/DCD
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 4 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 4.06 lbs |
| Kit Number | 325110 |
| Coil Class | F |
| Coil Number | 276006-206-D |
| Min to Max Ambient Temperature | -20 - 149 °F |
| Min to Max Fluid Temperature | -20 - 149 °F |
| Orifice Size | 5/8 in |
| Watt Rating | 0.75 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 5/8 3NC BRASS 0.75/F DC |
| Seating Elastomer | LT NBR |
| Mounting Direction | ANY |
