ASCO™ EV8551G321MSDC12/DCD

Part Number:

Asco-EV8551G321MSDC12/DCD

$980.00

Qty:
ADD TO CART
1/8 X 2.7MM 2NC ST ST 6.3/F

Specifications

Body MaterialStainless Steel
Function4 way
Pipe/Port Type & SizeNPT 1/4
Valve ActuationSolenoid
Coil ClassF
Coil Number274714-903-D
Voltage12 Volts DC
Watt Rating1.4 W
Item StatusActive
Lead Length18 inch
Carton Note1/4 X 1/4 4W S.S. 1.4/F DC