Add images and videos to help customers visualize the product.
ASCO™ JB8220G404AC240/60,220/50
Part Number:
Specifications
| Body Material | Brass |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 240 AC, 220 AC with 50/60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 323482 |
| Coil Class | FT |
| Coil Number | 238210-058-D |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Carton Note | 1/2 X 1/2 2NC BRASS 6.1/F AC |
