Add images and videos to help customers visualize the product.
ASCO™ JKF8220G407AC240/60,220/50
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 8.80 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 240 AC, 220 AC with 50/60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 323480 |
| Coil Class | FT |
| Coil Number | 238212-058 |
| Orifice Size | 3/4 in |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Carton Note | 3/4 X 3/4 2NC BRASS 6.1/F AC |
