Add images and videos to help customers visualize the product.
ASCO™ L8220G410AC120/60,110/50K
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 11.50 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC, 110 AC with 50/60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 323478 |
| Coil Class | FT |
| Coil Number | 238610-032-K |
| Orifice Size | 1 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Carton Note | 1 X 1 2NC BRASS 10.1/F AC |
