Add images and videos to help customers visualize the product.
ASCO™ L8316G014AC120/60,110/50K
Part Number:
Specifications
| Body Material | Brass |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC, 110 AC with 50/60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 314495 |
| Coil Class | FB |
| Coil Number | 238610-132-K |
| Watt Rating | 17.1 W |
| Item Status | Active |
| Carton Note | 3/8 X 5/8 3NC BRASS 17.1/F AC |
