ASCO™ NFHTB316A381V.24/DC
Part Number:
Specifications
| Coil Class | HT |
| Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | NPT |
| Voltage | 24 DC |
| Wattage | 1.8 W |
Part Number:
Specifications
| Coil Class | HT |
| Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | NPT |
| Voltage | 24 DC |
| Wattage | 1.8 W |
