Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Body Material | Aluminum |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 2-1/2 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Kit Number | 325565 |
| Coil Class | FB |
| Coil Number | 206410-005-D |
| Watt Rating | 35.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 2-1/2X3 2NC AL 35.1/F DC |
