ASCO™ SC8551A017MS.220/50
Part Number:
Specifications
| Coil Class | F |
| Frequency | 50/60 Hz |
| Function | 5/2 Spring Return |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | NPT |
| Voltage | 220 AC |
| Wattage | 2.5 W |
Part Number:
Specifications
| Coil Class | F |
| Frequency | 50/60 Hz |
| Function | 5/2 Spring Return |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | NPT |
| Voltage | 220 AC |
| Wattage | 2.5 W |
