ASCO™ SCB316A064.230/50,220/50
Part Number:
Specifications
| Coil Class | FT |
| Frequency | 50 Hz |
| Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Size | 1/2" |
| Pressure Port/Fitting | NPT |
| Voltage | 220 AC, 230 AC |
| Wattage | 6 W |
Part Number:
Specifications
| Coil Class | FT |
| Frequency | 50 Hz |
| Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Size | 1/2" |
| Pressure Port/Fitting | NPT |
| Voltage | 220 AC, 230 AC |
| Wattage | 6 W |
