ASCO™ SCG551A321MO.24/DC

Part Number:

Asco-SCG551A321MO.24/DC

SCG551A321MO.24/DC

Specifications

Coil ClassF
Function5/2 Spring Return
Pipe/Port Size1/4"
Pressure Port/FittingG
Voltage24 DC
Wattage1.7 W