ASCO™ SCG551B301MO.24/DC
Part Number:
Specifications
| Coil Class | F |
| Function | 3/2 Normally Closed - 5/2 Spring Return |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | G |
| Voltage | 24 DC |
| Wattage | 1.7 W |
Part Number:
Specifications
| Coil Class | F |
| Function | 3/2 Normally Closed - 5/2 Spring Return |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | G |
| Voltage | 24 DC |
| Wattage | 1.7 W |
