ASCO™ SCG551B317MO.24/DC

Part Number:

Asco-SCG551B317MO.24/DC

PILOT OPERATED SOLENOID VALVE - 5/2 - 1/4" (DN8) - ORIFICE: 6,0 - MONOSTABLE - ALUMINIUM - RESILIENT: NBR - 1,7 W - IP65

Specifications

Coil ClassF
Function5/2 Spring Return
Pipe/Port Size1/4"
Pressure Port/FittingG
Voltage24 DC
Wattage1.7 W