Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 0.23 / 0.20 |
| Function | 3/2 Normally Closed |
| Pipe/Port Type & Size | G 1/4 (ISO 228/1) |
| Product Type | Solenoid Valve |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Light Oil; Water; Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 0 - 10 bar |
| Min to Max Operating Pressure (Water) | 0 - 10 bar |
| Min to Max Operating Pressure (Light Oil) | 0 - 10 bar |
| Product Weight | 0.60 kg |
| Coil Class | F |
| Min to Max Ambient Temperature | -40 - 75 °C |
| Min to Max Fluid Temperature | -25 - 80 °C |
| Orifice Size | 2.7 mm |
| Voltage | 24 Volts DC |
| Watt Rating | 11.2 W |
| Connector | Not Included (EN175301-803; ISO 4400, industry standard form A) |
