ASCO™ SD8214G020AC240/60

Part Number:

Asco-SD8214G020AC240/60

$280.00

Qty:
ADD TO CART
1/2 X 3/4 2NC ALUMIN17.1/F W

Specifications

Body MaterialAluminum
Flow (Cv)4.4
Valve Function2 way - 2/2 Normally Closed
Pipe/Port Type & SizeNPT 1/2
Valve ActuationSolenoid
Voltage & Frequency240 AC with 60 Hz
Product Weight1.70 lbs
Kit Number316233
Coil ClassFB
Coil Number238612-158
Orifice Size3/4 in
Watt Rating17.1 W
Item StatusActive
Carton Note1/2 X 3/4 2NC ALUM 17.1/F AC
Seating ElastomerNBR
Mounting DirectionANY