Add images and videos to help customers visualize the product.
ASCO™ SD8214G251VIAC120/60
Part Number:
Specifications
| Body Material | Aluminum |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 323941 |
| Coil Class | FB |
| Coil Number | 272612-132 |
| Watt Rating | 20.1 W |
| Item Status | Active |
| Carton Note | 1 X 1-5/8 2NC ALUM 20.1/F AC |
