Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) / Flow (Kv) | 0.87 / 0.75 |
| Function | 5/2 Spring Return |
| Pipe/Port Type & Size | NPTF 1/4 |
| Product Type | Solenoid Valve |
| Valve Actuation | Solenoid - Pilot Operated |
| Media | Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 2 - 10 bar |
| Product Weight | 3.72 kg |
| Coil Class | F |
| Min to Max Ambient Temperature | -40 - 75 °C |
| Min to Max Fluid Temperature | -40 - 80 °C |
| Orifice Size | 6 mm |
| Voltage | 24 Volts DC |
| Watt Rating | 11.2 W |
| Standards & Regulations | ATEX Zone 1-21 |
| Operating Environment | Hazardous |
