AVENTICS™ Series CCL-IC Standard cylinders (ISO 21287)

View Catalog
The AVENTICS Series CCL-IC (ISO 21287) cylinders with their compact and clean design can be used in a wide range of applications. Their smooth surface together with their materials, such as anodized aluminium, stainless steel, and NSF-H1 lubricants, make the cylinder ideal for the demanding requirements in the food and beverage industry

1 - 10 of 278 results for products
Select Columns
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
Availability
Compressed air connection
Cushioning
Environmental requirements
Industry
Magnetic piston
Max Stroke
Max Working Pressure
Piston force extending
Piston force retracting
Piston rod thread
Product Series
Scraper
Scraper Type
Best Match
Best Match
Product Name (A-Z)
Product Name (Z-A)
Product SKU (A-Z)
Product SKU (Z-A)
No Image Available For Product
R480668683

AVENTICS Compact cylinder ISO 21287, Series CCL-IC, Double-acting, piston rod: external thread R480668683

Standards and RegulationsBore SizeStroke LengthCylinder FunctionAvailability
16 mm5 mmDouble-acting
$121.70
ADD TO LIST
No Image Available For Product
R480668684

AVENTICS Compact cylinder ISO 21287, Series CCL-IC, Double-acting, piston rod: external thread R480668684

Standards and RegulationsBore SizeStroke LengthCylinder FunctionAvailability
16 mm10 mmDouble-acting
$122.85
ADD TO LIST
No Image Available For Product
R480668685

AVENTICS Compact cylinder ISO 21287, Series CCL-IC, Double-acting, piston rod: external thread R480668685

Standards and RegulationsBore SizeStroke LengthCylinder FunctionAvailability
16 mm15 mmDouble-acting
$124.01
ADD TO LIST
No Image Available For Product
R480668686

AVENTICS Compact cylinder ISO 21287, Series CCL-IC, Double-acting, piston rod: external thread R480668686

Standards and RegulationsBore SizeStroke LengthCylinder FunctionAvailability
16 mm20 mmDouble-acting
$125.15
ADD TO LIST
No Image Available For Product
R480668687

AVENTICS Compact cylinder ISO 21287, Series CCL-IC, Double-acting, piston rod: external thread R480668687

Standards and RegulationsBore SizeStroke LengthCylinder FunctionAvailability
16 mm25 mmDouble-acting
$126.31
ADD TO LIST
No Image Available For Product
R480668688

AVENTICS Compact cylinder ISO 21287, Series CCL-IC, Double-acting, piston rod: external thread R480668688

Standards and RegulationsBore SizeStroke LengthCylinder FunctionAvailability
16 mm30 mmDouble-acting
$127.46
ADD TO LIST
No Image Available For Product
R480668689

AVENTICS Compact cylinder ISO 21287, Series CCL-IC, Double-acting, piston rod: external thread R480668689

Standards and RegulationsBore SizeStroke LengthCylinder FunctionAvailability
16 mm40 mmDouble-acting
$129.76
ADD TO LIST
No Image Available For Product
R480668690

AVENTICS Compact cylinder ISO 21287, Series CCL-IC, Double-acting, piston rod: external thread R480668690

Standards and RegulationsBore SizeStroke LengthCylinder FunctionAvailability
16 mm50 mmDouble-acting
$132.07
ADD TO LIST
No Image Available For Product
R480668691

AVENTICS Compact cylinder ISO 21287, Series CCL-IC, Double-acting, piston rod: external thread R480668691

Standards and RegulationsBore SizeStroke LengthCylinder FunctionAvailability
16 mm60 mmDouble-acting
$134.37
ADD TO LIST
No Image Available For Product
R480668692

AVENTICS Compact cylinder ISO 21287, Series CCL-IC, Double-acting, piston rod: external thread R480668692

Standards and RegulationsBore SizeStroke LengthCylinder FunctionAvailability
20 mm5 mmDouble-acting
$136.39
ADD TO LIST