PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AVENTICS™ Series LU6 Locking units

View Catalog
The AVENTICS Series LU6 is a mechanical locking unit/brake for piston rods in pneumatic cylinders according to ISO 15552 or comparable round bars. It is a safety component in accordance with the Machinery Directive 2006/42/EC (CE mark) and can be used in safety-relevant controls.

Your selection:
    Locking Elements
    32 mm
    40 mm
    50 mm
    63 mm
    80 mm
    100 mm
    125 mm
    G 1/4
    G 1/8
    Nitrile butadiene rubber
    50 l/min
    70 l/min
    140 l/min
    240 l/min
    450 l/min
    700 l/min
    1200 l/min
    Nitrile butadiene rubber
    1 - 7 of 7 results for products
    Select Columns
    Accessory Type
    Bore Size
    Compressed air connection
    Scraper
    Availability
    Flow (L/M)
    Industry
    Product Series
    Sealing Material
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    5230996402

    AVENTICS Locking unit, Series LU6 5230996402

    Accessory TypeBore SizeCompressed air connectionScraperAvailability
    Locking Elements32 mmG 1/8Nitrile butadiene rubber
    ADD TO LIST
    No Image Available For Product
    5231996402

    AVENTICS Locking unit, Series LU6 5231996402

    Accessory TypeBore SizeCompressed air connectionScraperAvailability
    Locking Elements40 mmG 1/8Nitrile butadiene rubber
    ADD TO LIST
    No Image Available For Product
    5232996402

    AVENTICS Locking unit, Series LU6 5232996402

    Accessory TypeBore SizeCompressed air connectionScraperAvailability
    Locking Elements50 mmG 1/8Nitrile butadiene rubber
    ADD TO LIST
    No Image Available For Product
    5233996402

    AVENTICS Locking unit, Series LU6 5233996402

    Accessory TypeBore SizeCompressed air connectionScraperAvailability
    Locking Elements63 mmG 1/8Nitrile butadiene rubber
    ADD TO LIST
    No Image Available For Product
    5234996402

    AVENTICS Locking unit, Series LU6 5234996402

    Accessory TypeBore SizeCompressed air connectionScraperAvailability
    Locking Elements80 mmG 1/8Nitrile butadiene rubber
    ADD TO LIST
    No Image Available For Product
    5235996402

    AVENTICS Locking unit, Series LU6 5235996402

    Accessory TypeBore SizeCompressed air connectionScraperAvailability
    Locking Elements100 mmG 1/8Nitrile butadiene rubber
    ADD TO LIST
    No Image Available For Product
    5236996402

    AVENTICS Locking unit, Series LU6 5236996402

    Accessory TypeBore SizeCompressed air connectionScraperAvailability
    Locking Elements125 mmG 1/4Nitrile butadiene rubber
    ADD TO LIST