Specifications
| Function | Static holding, Dynamic braking |
| Function | Holding and braking: non-adjustable spring, Release: compressed air |
| Type | Clamping jaw lock |
| Piston Ø | 100 mm |
| Piston diameter | 100 mm |
| suitable piston rod Ø | 25 mm |
| Piston rod extension | 220 mm |
| Compressed air connection | G 1/8 |
| Max. piston speed v max. | 1 m/s |
| Min. release pressure | 4 bar |
| Max. release pressure | 10 bar |
| Min. medium temperature | -25 °C |
| Max. medium temperature | 80 °C |
| Medium | Compressed air |
| Max. particle size | 5 µm |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 80 °C |
| Min. oil content of compressed air | 0 mg/m³ |
| Required flow rate Qn | 700 l/min |
| Braking energy per braking cycle related to B10d, EB10d | 29 J |
| Max. braking energy per braking cycle ELU6 | 88 J |
| Max. braking energy per hour PLU6 | 13200 J |
| Max. total braking energy Etotal | 58 MJ |
| Max. moving mass mmax, external | 815 kg |
| Max. torsional moment of piston rod | 9 Nm |
