AVENTICS™ PRA Pneumatic Cylinders

View Catalog
The AVENTICS Series PRA (ISO 15552) cylinders have a compact design profile with integrated sensor slots. The Series PRA (ISO 15552) cylinders can be used for all industries. This includes general automation technology, machine and systems construction, as well as specific industry applications.

1 - 10 of 810 results for products
Select Columns
Bore Size
Stroke Length
Cylinder Function
Cushioning
Availability
Compressed air connection
Environmental requirements
Industry
Magnetic piston
Max Stroke
Max Working Pressure
Piston force extending
Piston force retracting
Piston rod modification
Piston rod thread
Product Series
Quickship Available
Scraper
Scraper Type
Best Match
Best Match
Product Name (A-Z)
Product Name (Z-A)
Product SKU (A-Z)
Product SKU (Z-A)
No Image Available For Product
0822120001

AVENTICS Profile cylinder ISO 15552, PRA series 0822120001

Bore SizeStroke LengthCylinder FunctionCushioningAvailability
32 mm25 mmDouble-actingpneumatic adjustable cushioning
$178.55
ADD TO LIST
No Image Available For Product
0822120002

AVENTICS Profile cylinder ISO 15552, PRA series 0822120002

Bore SizeStroke LengthCylinder FunctionCushioningAvailability
32 mm50 mmDouble-actingpneumatic adjustable cushioning
$180.76
ADD TO LIST
No Image Available For Product
0822120003

AVENTICS Profile cylinder ISO 15552, PRA series 0822120003

Bore SizeStroke LengthCylinder FunctionCushioningAvailability
32 mm80 mmDouble-actingpneumatic adjustable cushioning
$183.42
ADD TO LIST
No Image Available For Product
0822120004

AVENTICS Profile cylinder ISO 15552, PRA series 0822120004

Bore SizeStroke LengthCylinder FunctionCushioningAvailability
32 mm100 mmDouble-actingpneumatic adjustable cushioning
$185.20
ADD TO LIST
No Image Available For Product
0822120005

AVENTICS Profile cylinder ISO 15552, PRA series 0822120005

Bore SizeStroke LengthCylinder FunctionCushioningAvailability
32 mm125 mmDouble-actingpneumatic adjustable cushioning
$187.43
ADD TO LIST
No Image Available For Product
0822120006

AVENTICS Profile cylinder ISO 15552, PRA series 0822120006

Bore SizeStroke LengthCylinder FunctionCushioningAvailability
32 mm160 mmDouble-actingpneumatic adjustable cushioning
$190.53
ADD TO LIST
No Image Available For Product
0822120007

AVENTICS Profile cylinder ISO 15552, PRA series 0822120007

Bore SizeStroke LengthCylinder FunctionCushioningAvailability
32 mm200 mmDouble-actingpneumatic adjustable cushioning
$194.08
ADD TO LIST
No Image Available For Product
0822120008

AVENTICS Profile cylinder ISO 15552, PRA series 0822120008

Bore SizeStroke LengthCylinder FunctionCushioningAvailability
32 mm250 mmDouble-actingpneumatic adjustable cushioning
$198.52
ADD TO LIST
No Image Available For Product
0822120009

AVENTICS Profile cylinder ISO 15552, PRA series 0822120009

Bore SizeStroke LengthCylinder FunctionCushioningAvailability
32 mm320 mmDouble-actingpneumatic adjustable cushioning
$204.73
ADD TO LIST
No Image Available For Product
0822120010

AVENTICS Profile cylinder ISO 15552, PRA series 0822120010

Bore SizeStroke LengthCylinder FunctionCushioningAvailability
32 mm400 mmDouble-actingpneumatic adjustable cushioning
$211.83
ADD TO LIST