AVENTICS™ Series RDC Diaphragm and piston actuators

View Catalog
The AVENTICS Series RDC is flexible diaphragm cylinders with low friction, and can be actuated at low pressure. These cylinders permit precise balancing of forces, particularly in finely-tuned systems.

1 - 5 of 5 results for products
Select Columns
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
Availability
Compressed air connection
Industry
Max Stroke
Max Working Pressure
Piston force extending
Product Series
Best Match
Best Match
Product Name (A-Z)
Product Name (Z-A)
Product SKU (A-Z)
Product SKU (Z-A)
No Image Available For Product
5218535110

AVENTICS Diaphragm and piston actuators, Series RDC 5218535110

Bore SizeStroke LengthCylinder FunctionPiston rod threadAvailability
52.5 mm40 mmSingle-acting, retracted without pressureM10x1,25
$1,187.07
ADD TO LIST
No Image Available For Product
5218555110

AVENTICS Diaphragm and piston actuators, Series RDC 5218555110

Bore SizeStroke LengthCylinder FunctionPiston rod threadAvailability
75 mm60 mmSingle-acting, retracted without pressureM10x1,25
$1,380.16
ADD TO LIST
No Image Available For Product
5218565110

AVENTICS Diaphragm and piston actuators, Series RDC 5218565110

Bore SizeStroke LengthCylinder FunctionPiston rod threadAvailability
85 mm70 mmSingle-acting, retracted without pressureM16x1,5
$1,527.85
ADD TO LIST
No Image Available For Product
5218575120

AVENTICS Diaphragm and piston actuators, Series RDC 5218575120

Bore SizeStroke LengthCylinder FunctionPiston rod threadAvailability
95 mm75 mmSingle-acting, retracted without pressureM16x1,5
$1,717.68
ADD TO LIST
No Image Available For Product
5218585120

AVENTICS Diaphragm and piston actuators, Series RDC 5218585120

Bore SizeStroke LengthCylinder FunctionPiston rod threadAvailability
115 mm95 mmSingle-acting, retracted without pressureM16x1,5
$1,863.77
ADD TO LIST