AVENTICS™ Diaphragm and piston actuators, Series RDC 5218585120
Part Number:
Specifications
| Piston Ø | 115 mm |
| Stroke | 95 mm |
| Ports | G 3/8 |
| Functional principle | Single-acting, retracted without pressure |
| Piston rod thread - type | External thread |
| Piston rod thread | M16x1,5 |
| Pressure for determining piston forces | 6,3 bar |
| Extracting piston force | 6543 N |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 80 °C |
| Min. working pressure | 0.035 bar |
| Max. working pressure | 8 bar |
| Weight | 5.8 kg |
| Weight 0 mm stroke | 5.8 kg |
| Stroke max. | 95 mm |
| Medium | Compressed air |
| Min. medium temperature | -25 °C |
| Max. medium temperature | 80 °C |
| Max. particle size | 5 µm |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 1 mg/m³ |
| Piston rod | Stainless Steel |
| Piston material | Aluminum |
| Seal material | Acrylonitrile butadiene rubber |
| Material, front cover | Aluminum |
