Specifications
| Type | LM 20/30 |
| Attachment grid | 48 x 48 mm |
| Mounting thread | M6 |
| Working pressure min./max. | 6 +/- 2 bar |
| Air connection P | M5 |
| Cylinder diameter | 20 mm |
| Retracting piston force | 140 N |
| Extracting piston force | 172 N |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Medium filtered compressed air | 10 - 40 µm |
| Stroke H | 30 mm |
| Stroke limitation | 2 x 25 mm |
| Net weight | 1.28 kg |
| Weight moved | 0.71 kg |
| Air consumption/cycle | 0.065 L |
| Noise level | 65 dB (A) |
| Number of intermediate stops | 0 |
| Damping path | 15 mm |
| Repetitive precision | +/- 0.01 mm |
| Mounting orientation | Any |
| Included in scope of delivery | 2x centering sleeve Ø9x4, 2x stop screw AS 08/40, 2x shock absorber SD M14x1 -1 |
