Part Number:
Specifications
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 70 °C |
| Temporary ambient temperature (<30 s) min. | -30 °C |
| Temporary ambient temperature (<30 s) max. | 120 °C |
| Compressed air connection | G 1/8 |
| external diameter | 15.6 mm |
| Holding force | 2.3 N |
| Separation force | 6.7 N |
| Volume | 0.75 cm³ |
| Max. curving on object R min | 20 mm |
| Abrasion value according to DIN 535 16 | 100-120 mm³ |
| Hardness according to standard | 55 ± 5 Shore A |
| Connection thread type | External thread |
| Material connector | Aluminum |
| Suction unit material | Acrylonitrile butadiene rubber |
| Delivery unit | 2 piece |
| Weight | 0.006 kg |
