Part Number:
Specifications
| Type | Round plug connectors |
| Connection type | Soldering |
| min. suitable cable Ø | 3.5 mm |
| max. suitable cable Ø | 5 mm |
| Shielding | unshielded |
| Certificates | UL (Underwriters Laboratories) |
| Min. ambient temperature | -40 °C |
| Max. ambient temperature | 85 °C |
| Max. current | 4 A |
| Protection class | IP67 |
| Operational voltage | 48 V AC/DC |
| Electrical connection 1, type | Socket |
| Electrical connection 1, thread size | M8x1 |
| Electrical connection 1, number of poles | 4-pin |
| Electrical connection 1, coding | A-coded |
| Cable exit | straight |
| Cable exit angle | 180° |
| Weight | 0.009 kg |
| Housing material | Polyamide |
