AVENTICS™ Data final plug, Series CON-RD 8941054064
Part Number:
Specifications
| Type | Round plug connectors |
| Protocol | PROFIBUS DP |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 80 °C |
| Protection class | IP67 |
| Electrical connection 1, type | Plug |
| Electrical connection 1, thread size | M12x1 |
| Electrical connection 1, number of poles | 4-pin |
| Electrical connection 1, coding | B-coded |
| Cable exit | straight |
| Cable exit angle | 180° |
| Weight | 0.013 kg |
| Housing material | Thermoplastic elastomer |
