Part Number:
Specifications
| Note | Filter porosity: 40 µm |
| Parts | Filter pressure regulator |
| Reservoir | reservoir, polycarbonate, with PA protective guard |
| Port | G 1 |
| Nominal flow Qn | 14000 l/min |
| Filter porosity | 40 µm |
| Condensate drain | semi-automatic, open without pressure |
| Pressure gauge | without pressure gauge |
| Min. working pressure | 1.5 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Min. regulation range | 0.5 bar |
| Max. regulation range | 10 bar |
| Lock type | for padlocks |
| Type | 1-part |
| Type | Can be assembled into blocks |
| Pressure supply | single |
| Mounting orientation | vertical |
| Regulator type | Diaphragm-type pressure regulator |
| Regulator function | with relieving air exhaust |
| Max. Internal air consumption | 1.5 l/min |
| Filter element | exchangeable |
| Filter reservoir volume | 87 cm³ |
| Max. achievable compressed air class acc. to ISO 8573-1:2010 | 7 : 7 : - |
