Part Number:
Specifications
| Type | Multipole |
| Cable | with cable |
| Max. operating voltage AC | 24 V DC |
| Electrical connection 1, type | Plug |
| Electrical connection 1, thread size | D-Sub |
| Electrical connection 1, number of poles | 25-pin |
| Cable exit 1 | angled |
| Cable exit angle | 90° |
| Electrical connection 2, type | Socket |
| Electrical connection 2, thread size | D-Sub |
| Electrical connection 2, number of poles | 25-pin |
| Cable exit 2 | angled |
| Cable exit angle | 90° |
| Number of wires | 25 |
| Shielding | unshielded |
| Cable length L | 10 m |
| Certificates | UL (Underwriters Laboratories) |
| Protection class | IP65, IP67 |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 80 °C |
| Max. current | 3 A |
| Wire cross-section | 0.22 mm² |
| Cable-Ø | 8.5 mm |
| Weight | 1.384 kg |
| Housing material | Thermoplastic elastomer |
