Specifications
| Activation | Pneumatically |
| with silencer | with silencer |
| Min. working pressure | 2 bar |
| Max. working pressure | 6 bar |
| Working pressure p.opt. | 4.5 bar |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 60 °C |
| Min. medium temperature | 0 °C |
| Max. medium temperature | 60 °C |
| Medium | Compressed air |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 1 mg/m³ |
| Max. particle size | 5 µm |
| Max. suction capacity | 252 l/min |
| Air consumption at p.opt. | 88 l/min |
| Max. vacuum level at p.opt | 60 % |
| Sound pressure level intake effect | 56 dB |
| Sound pressure level intake effect | 67 dB |
| Weight | 0.8 kg |
| Housing material | Polyamide |
| Seal material | Acrylonitrile butadiene rubber |
| Nozzle material | Aluminum |
| Silencer material | Polyurethane |
