Part Number:
Specifications
| Type | Round plug connectors |
| Max. operating voltage AC | 48 V DC |
| Max. operating voltage DC | 48 V AC |
| Electrical connection 1, type | Socket |
| Electrical connection 1, thread size | M12x1 |
| Electrical connection 1, number of poles | 5-pin |
| Electrical connection 1, coding | A-coded |
| Cable exit 1 | straight |
| Electrical connection 2, type | open cable ends |
| Electrical connection 2, number of poles | 5-pin |
| Shielding | unshielded |
| Cable length L | 10 m |
| suitable for dynamic laying | suitable for dynamic laying |
| Min. bending radius | 52 mm |
| Certificates | RoHS, UL (Underwriters Laboratories) |
| Protection class | IP65, IP67, IP68 |
| Min. ambient temperature | -30 °C |
| Max. ambient temperature | 90 °C |
| Connector standard | EN 61076-2-101 |
| Max. current | 4 A |
| Wire cross-section | 0.34 mm² |
| Cable-Ø | 5.2 mm |
| Housing material | Thermoplastic polyurethane (TPU) |
| Seal material | Fluorocaoutchouc |
| Material cable sheath | Polyurethane |
