Specifications
| Type | Round plug connectors |
| Connection type | Insulation-piercing terminal connection |
| min. suitable cable Ø | 4 mm |
| max. suitable cable Ø | 8 mm |
| Protocol | PROFIBUS DP |
| Connector standard | EN 61076-2-101, shielded |
| Certificates | RoHS |
| Min. ambient temperature | -40 °C |
| Max. ambient temperature | 85 °C |
| Max. current | 4 A |
| Protection class | IP67 |
| Operational voltage | 48 V AC/DC |
| Electrical connection 1, type | Socket |
| Electrical connection 1, thread size | M12x1 |
| Electrical connection 1, number of poles | 5-pin |
| Electrical connection 1, coding | B-coded |
| Cable exit | angled |
| Mounting screw tightening torque | 0.8 Nm |
| Weight | 0.044 kg |
| Housing material | Die cast zinc |
| Seal material | Acrylonitrile butadiene rubber |
