AVENTICS™ Coupling plug with internal thread R412029182
Part Number:
Specifications
| Port D | NW 10 |
| Port G | G 1/2 |
| Compressed air connection type | Coupling plug |
| Nominal width NW | 10 mm |
| Nominal flow Qn | 2850 l/min |
| Min. working pressure | 0 bar |
| Max. working pressure | 35 bar |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 100 °C |
| Min. medium temperature | -20 °C |
| Max. medium temperature | 100 °C |
| Medium | Compressed air |
| Housing material | Steel |
