AVENTICS™ Pressure gauge, Series PG1-DIM R412029274
Part Number:
Specifications
| Pressure gauge version | Diaphragm pressure gauge |
| Mounting orientation | vertical |
| Scale value | 0.1 |
| Min. range of application | 0 bar |
| Max. range of application | 0.5 bar |
| Min. display range | 0 bar |
| Max. display range | 0.5 bar |
| Min. working pressure | 0 bar |
| Max. working pressure | 20 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Medium | Compressed air |
| Background color | White |
| Main scale unit (outside) | bar |
| Main scale color (outside) | Black |
| Color for differential pressure range | Green, Red |
| Pointer color | Black |
| Weight | 0.127 kg |
| Housing material | Polyamide, fiber-glass reinforced |
| Material viewing window | Polystyrene |
| Seal material | Acrylonitrile butadiene styrene |
