AVENTICS™ E/P pressure regulator, Series EV18 R414011419
Part Number:
Specifications
| Air supply | left |
| Regulation range min. | 0 bar |
| Regulation range max. | 10 bar |
| Working pressure min. | 0 bar |
| Working pressure max | 10 bar |
| Hysteresis | 0,12 bar |
| Nominal flow Qn | 16500 l/min |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 50 °C |
| Min. medium temperature | 0 °C |
| Max. medium temperature | 50 °C |
| DC operating voltage | 24 V |
| Permissible ripple | 0.05 |
| Max. power consumption | 220 mA |
| Max. particle size | 50 µm |
| Oil content of compressed air min. | 0 mg/m³ |
| Oil content of compressed air max. | 5 mg/m³ |
| Frame size | AS5 |
| Type | Poppet valve |
| Compressed air connection input | G 3/4 |
| Compressed air connection output | G 3/4 |
| Electrical connection size | M12 |
| Electrical connection number of poles | 5-pin |
| Electrical connection coding | A-coded |
| Industry | Industrial |
