AVENTICS™ Pressure gauge, Series PG1-SFB R432035768
Part Number:
Specifications
| Pressure gauge version | Bourdon tube pressure gauge, Back port |
| Class | 2 |
| Compressed air connection | 1/8 NPT |
| Nominal diameter | 40 mm |
| Scale value | 5 |
| pointer | Stainless Steel |
| Min. range of application | 0 psi |
| Max. range of application | 130 psi |
| Min. display range | 0 psi |
| Max. display range | 200 psi |
| Min. working pressure | 0 bar |
| Max. working pressure | 13.79 bar |
| Min. ambient temperature | -40 °C |
| Max. ambient temperature | 120 °C |
| Medium | Compressed air |
| Background color | White |
| Main scale unit (outside) | psi |
| Main scale color (outside) | Black |
| Pointer color | Black |
| Weight | 0.08 kg |
| Housing material | Stainless Steel |
| Material viewing window | Safety glass |
| Material thread | Stainless Steel |
