Part Number:
Specifications
| Standards | Based on ISO 21287 |
| Piston Ø | 50 mm |
| Stroke | 20 mm |
| Ports | G 1/8 |
| Functional principle | double-acting with spring return, extended without pressure |
| Cushioning | elastic cushioning |
| Magnetic piston | Piston with magnet |
| Cylinder special features | Axle pivot version, non-rotating |
| Pressure for determining piston forces | 6,3 bar |
| Retracting piston force | 730 N |
| Extracting piston force | 1237 N |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 80 °C |
| Min. working pressure | 2 bar |
| Max. working pressure | 10 bar |
| Max. spring force | 82 N |
| Radial shaft load | 6280 N |
| Max. permissible radial bearing load F during switching operation | 1500 N |
| Medium | Compressed air |
| Min. medium temperature | -20 °C |
| Max. medium temperature | 80 °C |
| Max. particle size | 50 µm |
| Max. oil content of compressed air | 5 mg/m³ |
| Piston rod | Stainless Steel |
| Material, front cover | Aluminum |
