AVENTICS™ ISO 15552, series CCL-IS R481609717
Part Number:
Specifications
| Standards | ISO 15552 |
| Type | with front lube unit for constant lubrication of the piston rod |
| Piston Ø | 32 mm |
| Stroke | 25 mm |
| Functional principle | Double-acting |
| Cushioning | Pneumatic adjustable cushioning |
| Magnetic piston | Piston with magnet |
| Environmental requirements | Industry standard, suitable for use in food processing, Increased corrosion protection |
| Piston rod | single |
| Cylinder special features | Front Lube Unit |
| Scraper | Front Lube Unit |
| Pressure for determining piston forces | 6,3 bar |
| Retracting piston force | 435 N |
| Extracting piston force | 507 N |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 80 °C |
| Working pressure min. | 1.5 bar |
| Working pressure max | 10 bar |
| Ports | G 1/8 |
| Piston rod thread | M10x1,25 |
| Cushioning length | 16.5 mm |
| Cushioning energy | 4.8 J |
| Weight 0 mm stroke | 0.66 kg |
| Weight +10 mm stroke | 0.036 kg |
| Stroke max. | 1600 mm |
