AVENTICS™ Series SPRA Electric Rod-Style Actuators R481633828
Part Number:
Specifications
| Piston Ø | 40 mm |
| Piston rod thread | M12x1,25 |
| Note | SPRA-BN |
| Max. dynamic axial force | 1.55 kN |
| Max. static axial force | 2.375 kN |
| Dynamic load capacity | 6 kN |
| Max. torque (for Fmax) | 3.64 Nm |
| Max. linear speed | 826 mm/s |
| Max. rotational speed | 3900 1/min |
| Max. acceleration | 6 m/s² |
| Duty cycle | 100 % |
| Screw type | Ball screw |
| Screw diameter | 12.7 mm |
| Pitch | 12.7 mm |
| Lead accuracy | G7 |
| Stroke | 300 mm |
| Internal overstroke (double) | 1 mm |
| Backlash | 0.07 mm |
| Efficiency % | 86 |
| Inertia at 0 mm stroke | 0.1279 *10-⁴ kgm² |
| Inertia per 100 mm stroke | 0.0144 *10-⁴ kgm² |
| Weight 0 mm stroke | 1.29 kg |
| Weight +100 mm stroke | 0.46 kg |
| Standardization | ISO 15552 |
| Protection class | IP54S |
