AVENTICS™ Series SPRA Electric Rod-Style Actuators

View Catalog
The AVENTICS Series SPRA electric rod-style actuators are the ideal solution to perform fast and powerful linear movements. They are very flexible, precise and energy efficient, improving sustainability and Total Cost of Ownership (TCO). The modular concept of the Series SPRA enables easy connection to your preferred motor and control system, saving you time and costs on design and programming. The Series SPRA is ISO 15552 compliant and uses high-grade materials – such as a IP54S sealing system, ensuring a high level of reliability even in harsh conditions.

Your selection:
    32 mm
    40 mm
    63 mm
    100 mm
    50 mm
    100 mm
    150 mm
    200 mm
    300 mm
    400 mm
    500 mm
    600 mm
    700 mm
    800 mm
    900 mm
    1000 mm
    M10x1,25
    M12x1,25
    M16x1,5
    M27x2
    1.5 mm
    2.5 mm
    3 mm
    4 mm
    5 mm
    10 mm
    12.7 mm
    20 mm
    2.5 kN
    2.8 kN
    4.8 kN
    6 kN
    10 kN
    13.7 kN
    21 kN
    27.1 kN
    41.3 kN
    61.5 kN
    106 kN
    IP54S
    Ball screw
    Lead screw
    Roller screw
    ISO 15552
    1 - 10 of 108 results for products
    Select Columns
    Bore Size
    Stroke Length
    Piston rod thread
    Screw lead
    Availability
    Dynamic load capacity
    Industry
    Protection
    Quickship Available
    Screw type
    Standards and Regulations
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    R481633796

    AVENTICS Serie SPRA Electric Rod-Style Actuators Ø 32 R481633796

    Bore SizeStroke LengthPiston rod threadScrew leadAvailability
    32 mm50 mmM10x1,251.5 mm
    $1,092.32
    ADD TO LIST
    No Image Available For Product
    R481633797

    AVENTICS Serie SPRA Electric Rod-Style Actuators Ø 32 R481633797

    Bore SizeStroke LengthPiston rod threadScrew leadAvailability
    32 mm100 mmM10x1,251.5 mm
    $1,123.75
    ADD TO LIST
    No Image Available For Product
    R481633798

    AVENTICS Serie SPRA Electric Rod-Style Actuators Ø 32 R481633798

    Bore SizeStroke LengthPiston rod threadScrew leadAvailability
    32 mm150 mmM10x1,251.5 mm
    $1,155.25
    ADD TO LIST
    No Image Available For Product
    R481633799

    AVENTICS Serie SPRA Electric Rod-Style Actuators Ø 32 R481633799

    Bore SizeStroke LengthPiston rod threadScrew leadAvailability
    32 mm200 mmM10x1,251.5 mm
    $1,186.72
    ADD TO LIST
    No Image Available For Product
    R481633800

    AVENTICS Serie SPRA Electric Rod-Style Actuators Ø 32 R481633800

    Bore SizeStroke LengthPiston rod threadScrew leadAvailability
    32 mm300 mmM10x1,251.5 mm
    $1,249.64
    ADD TO LIST
    No Image Available For Product
    R481633801

    AVENTICS Serie SPRA Electric Rod-Style Actuators Ø 32 R481633801

    Bore SizeStroke LengthPiston rod threadScrew leadAvailability
    32 mm400 mmM10x1,251.5 mm
    $1,312.58
    ADD TO LIST
    No Image Available For Product
    R481633802

    AVENTICS Serie SPRA Electric Rod-Style Actuators Ø 32 R481633802

    Bore SizeStroke LengthPiston rod threadScrew leadAvailability
    32 mm50 mmM10x1,253 mm
    $1,384.49
    ADD TO LIST
    No Image Available For Product
    R481633803

    AVENTICS Serie SPRA Electric Rod-Style Actuators Ø 32 R481633803

    Bore SizeStroke LengthPiston rod threadScrew leadAvailability
    32 mm100 mmM10x1,253 mm
    $1,415.91
    ADD TO LIST
    No Image Available For Product
    R481633804

    AVENTICS Serie SPRA Electric Rod-Style Actuators Ø 32 R481633804

    Bore SizeStroke LengthPiston rod threadScrew leadAvailability
    32 mm150 mmM10x1,253 mm
    $1,447.43
    ADD TO LIST
    No Image Available For Product
    R481633805

    AVENTICS Serie SPRA Electric Rod-Style Actuators Ø 32 R481633805

    Bore SizeStroke LengthPiston rod threadScrew leadAvailability
    32 mm200 mmM10x1,253 mm
    $1,478.87
    ADD TO LIST