AVENTICS™ Series SPRA Electric Rod-Style Actuators R481633840
Part Number:
Specifications
| Piston Ø | 63 mm |
| Piston rod thread | M16x1,5 |
| Note | SPRA-BS |
| Max. dynamic axial force | 5.4 kN |
| Max. static axial force | 5.4 kN |
| Dynamic load capacity | 13.7 kN |
| Max. torque (for Fmax) | 5.06 Nm |
| Max. linear speed | 300 mm/s |
| Max. rotational speed | 3600 1/min |
| Max. acceleration | 5 m/s² |
| Duty cycle | 100 % |
| Screw type | Ball screw |
| Screw diameter | 20 mm |
| Pitch | 5 mm |
| Lead accuracy | G7 |
| Stroke | 100 mm |
| Internal overstroke (double) | 1 mm |
| Backlash | 0.07 mm |
| Efficiency % | 85 |
| Inertia at 0 mm stroke | 0.76 *10-⁴ kgm² |
| Inertia per 100 mm stroke | 0.12 *10-⁴ kgm² |
| Weight 0 mm stroke | 2.9 kg |
| Weight +100 mm stroke | 0.81 kg |
| Standardization | ISO 15552 |
| Protection class | IP54S |
