AVENTICS™ R503A2B70M11BF1
Part Number:
Specifications
| Activation | Electrically |
| Switching principle | 5/3, pressurized center |
| LED status display | Yellow |
| Actuating control | Double Solenoid |
| Sealing principle | Soft seal |
| Manual override | with detent |
| Nominal flow Qn | 1300 l/min |
| Min. working pressure | 2 bar |
| Max. working pressure | 8 bar |
| Protection class with connection | IP65 |
| Reverse polarity protection | Protected against polarity reversal |
| Operational voltage | 24 V DC |
| Voltage tolerance DC | -1.5 |
| Pilot | External |
| Power consumption DC | 1.4 W |
| Duty cycle | 100% |
| Typ. switch-on time | 18 ms |
| Typ. switch-off time | 45 ms |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Weight | 0.236 kg |
| Housing material | Die cast zinc |
