AVENTICS™ Series SWN Screw-in cylinders

View Catalog
The AVENTICS Series SWN is a cartridge cylinder and thus can implemented in tight space.

Your selection:
    6 mm
    10 mm
    16 mm
    5 mm
    10 mm
    15 mm
    single-acting
    elastic cushioning
    Industry standard
    piston without magnet
    8 bar
    15 N
    38 N
    100 N
    Standard Industry Scraper
    single
    External thread
    1 - 9 of 9 results for products
    Select Columns
    Bore Size
    Stroke Length
    Cylinder Function
    Cushioning
    Availability
    Environmental requirements
    Industry
    Magnetic piston
    Max Stroke
    Max Working Pressure
    Piston force extending
    Product Series
    Scraper Type
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    0822406900

    AVENTICS Screw-in cylinder, Series SWN 0822406900

    Bore SizeStroke LengthCylinder FunctionCushioningAvailability
    6 mm5 mmsingle-actingelastic cushioning
    $38.32
    ADD TO LIST
    No Image Available For Product
    0822406901

    AVENTICS Screw-in cylinder, Series SWN 0822406901

    Bore SizeStroke LengthCylinder FunctionCushioningAvailability
    6 mm10 mmsingle-actingelastic cushioning
    $40.09
    ADD TO LIST
    No Image Available For Product
    0822406902

    AVENTICS Screw-in cylinder, Series SWN 0822406902

    Bore SizeStroke LengthCylinder FunctionCushioningAvailability
    6 mm15 mmsingle-actingelastic cushioning
    $41.54
    ADD TO LIST
    No Image Available For Product
    0822406910

    AVENTICS Screw-in cylinder, Series SWN 0822406910

    Bore SizeStroke LengthCylinder FunctionCushioningAvailability
    10 mm5 mmsingle-actingelastic cushioning
    $48.98
    ADD TO LIST
    No Image Available For Product
    0822406911

    AVENTICS Screw-in cylinder, Series SWN 0822406911

    Bore SizeStroke LengthCylinder FunctionCushioningAvailability
    10 mm10 mmsingle-actingelastic cushioning
    $51.74
    ADD TO LIST
    No Image Available For Product
    0822406912

    AVENTICS Screw-in cylinder, Series SWN 0822406912

    Bore SizeStroke LengthCylinder FunctionCushioningAvailability
    10 mm15 mmsingle-actingelastic cushioning
    $54.43
    ADD TO LIST
    No Image Available For Product
    0822406920

    AVENTICS Screw-in cylinder, Series SWN 0822406920

    Bore SizeStroke LengthCylinder FunctionCushioningAvailability
    16 mm5 mmsingle-actingelastic cushioning
    $58.86
    ADD TO LIST
    No Image Available For Product
    0822406921

    AVENTICS Screw-in cylinder, Series SWN 0822406921

    Bore SizeStroke LengthCylinder FunctionCushioningAvailability
    16 mm10 mmsingle-actingelastic cushioning
    $62.35
    ADD TO LIST
    No Image Available For Product
    0822406922

    AVENTICS Screw-in cylinder, Series SWN 0822406922

    Bore SizeStroke LengthCylinder FunctionCushioningAvailability
    16 mm15 mmsingle-actingelastic cushioning
    $66.32
    ADD TO LIST